NXP LS1046A PMIC Module Solution Reference Design
For more information on reference designs
Response within 2 business days
NXP Part Numbers
- LS1046A
MPS Products
| Part Number | Quantity | Description |
| MPM3690-30B | 1 | 16V, 36A, Single DC/DC Power Module |
| MPM54304 | 2 | 4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I2C and MTP in Ultra-Thin LGA Package |
| NB687 | 1 | Request Information |
| MPM3683-7 | 1 | 2.7V-16V, 8A, Step-Down Power Module in QFN (7x7x4mm) Package |
| MP20051 | 2 | Low Noise, High PSRR, 1A Linear Regulator |
Log in to your account
Create New Account