- MPQ27822
MPQ27822
Session textval
Session Titefor popup
- Channel No.4
- Channel (Forward/Reverse)2/2
- Isolation Level (kVrms)3
- Data RateDC to 50Mbps
- CMTI (Min) kV/µs>±100
- Vin (min) (V)4.5
- Vin (max) (V)5.5
- Vout (V)5 or 3.3
- Max DC/DC Power Rating (W)1
- Package (mm)SOICW-16
The MPQ27822 is part of a 2-channel to 4-channel digital isolator family optimized to replace traditional optocoupler isolation in applications. It supports a data rate up to 50Mbps and 5V or 3.3V isolated power supply.
The MPQ27822 uses capacitive isolation technology, supporting up to 3kVrms insulation voltage rating. This isolator provides small size, low power consumption, and higher reliability operation compared to traditional optocoupler isolators.
The MPQ27822 integrates one isolated DC/DC converter with up to 200mA output and 3kVRMS isolation, providing isolated power for the isolated data port. The MPQ27822 still provides Schmitt trigger input and isolation encoding/decoding for high immunity in noisy environments. The high/low selectable default failsafe output supports flexible design in application.
The MPQ27822 is available in a wide-body SOICW-16 package.
-
Show more
Show less
Features & Benefits
- Integrated Isolated Power Supply
- Supports Up to 50Mbps DC Data Rate
- 3kVRMS Isolation
- 4.5V to 5.5V Input Range
- Programmable 5V or 3.3V Output
- Up to 5V/1W Output Power
- Default Output with Optional Logic High (MPQ278xx-H) or Low (MPQ278xx-L)
- High Electromagnetic Immunity
- >±100kV/μs Common-Mode Transient Immunity
- 16ns Propagation Delay
- Isolated Power with Overload and Short-Circuit Protection
- Certificate for IEC62368-1, UL1577, VDE0884-11 (Planning)
- Available in a SOICW-16 Package
Active Part Numbers:
MPQ27822-LP-MGY-3-P MPQ27822-LP-MGY-3-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ27822 Resources
-
PRODUCT CATEGORY
DIGITAL ISOLATORS WITH INTEGRATED POWERPRODUCT CATEGORY -
MPSCHOLAR
INTRODUCTION TO GATE DRIVERSMPSCHOLARGate drivers are essential components in modern electronics. They are specialized circuits that have the important task of controlling the operation of power switches, such as MOSFETs and IGBTs. Their main purpose is to supply the required drive voltage and current to the gate of these power devices. Figure 1: Gate Drive between Microcontroller and Power Transistor Fundamental Role: Gate drive...
-
MPSCHOLAR
THE ROAD AHEAD: PREDICTIONS AND POSSIBILITIESMPSCHOLARThe future of electronics is closely tied to the progress of integration technologies. These advancements go beyond cramming more features into smaller spaces, they involve reshaping the way devices communicate with each other and their users. System-on-Chip (SoC) Evolution: Future SoCs are anticipated to seamlessly incorporate digital isolation into their architecture. This involves implementi...
-
MPSCHOLAR
SUSTAINABILITY AND ENVIRONMENTAL CONSIDERATIONSMPSCHOLARIt is becoming increasingly important for the electronics sector to implement environmentally responsible manufacturing procedures as environmental consciousness rises and regulatory demands mount. During the entirety of the product lifespan, these environmentally friendly manufacturing techniques not only contribute to the reduction of the environmental impact, but they also play an important rol...
-
MPSCHOLAR
MARKET TRENDS AND DEMANDSMPSCHOLARIn order to maintain a competitive and relevant position in the continually changing environment of industrial technology, it is essential to have a solid awareness of the shifting requirements and to develop solutions that are specific to the industry. These dynamics are influenced by the evolution of technology, market demands, and environmental considerations. Automation and Robotics: The tr...
-
MPSCHOLAR
EMERGING TECHNOLOGIES AND MATERIALSMPSCHOLARThe evolution of isolation materials in the electronic design of digital isolators is a field that is characterized by continual innovation, which has led to considerable gains in both performance and reliability. In contemporary electronics, one of the most important areas of focus is the investigation of novel materials and their effects. New Dielectric Materials: Recent developments have bee...
-
MPSCHOLAR
INNOVATIONS AND FUTURE TRENDSMPSCHOLAR -
MPSCHOLAR
CASE STUDIESMPSCHOLARReal-world case studies provide valuable insights in the dynamic field of electronic design. These studies, which explore the practical implementation of isolated solutions and the lessons learned from industry applications, offer a wealth of knowledge for engineers of all levels of experience. Industrial Automation Systems: Ford's Michigan Assembly Plant seamlessly integrated digital isolators...
-
MPSCHOLAR
OPTIMIZATION FOR EFFICIENCY AND PERFORMANCEMPSCHOLAREfficiency and performance optimization are crucial in electronic system design, particularly in power management for digital isolators. This requires understanding how to optimize power conversion and distribution while managing the delicate balance between performance and power consumption. Switch-Mode Power Supplies (SMPS): SMPS are highly favored for their exceptional power conversion effic...
-
MPSCHOLAR
THERMAL MANAGEMENTMPSCHOLAREfficient thermal management is crucial for maintaining the reliability and efficiency of isolated solutions. Having a grasp on the origins of heat and employing strategies to efficiently disperse it are vital aspects of this procedure. Electronic Component Heat Generation: During operation, electronic components are the main source of heat in isolated solutions. Electronic applications commonl...
-
MPSCHOLAR
ELECTROMAGNETIC COMPATIBILITY (EMC) AND NOISE MANAGEMENTMPSCHOLARElectromagnetic compatibility (EC) is of utmost importance when it comes to designing and operating electronic devices, such as digital isolators. Ensuring that a device operates smoothly within its electromagnetic environment without causing any disruptive electromagnetic disturbances is crucial. Definition and Components: EMC consists of three main components: emission, susceptibility, and im...
-
MPSCHOLAR
RELIABILITY AND SAFETY CONSIDERATIONSMPSCHOLAREnsuring reliability and safety in the realm of digital isolators requires strict adherence to industry standards and regulations. This section offers a comprehensive look at these standards and emphasizes the significance of adhering to them and obtaining certification. Significance of Standards in Isolator Design: Standards play a crucial role in isolator design as they establish the essentia...
-
MPSCHOLAR
SELECTING THE RIGHT ISOLATED SOLUTIONMPSCHOLARWhen choosing the appropriate isolated solution, it is crucial to first conduct a comprehensive evaluation of the requirements. This step is essential to ensuring that the selected isolator is a perfect fit for the application's specific needs. Understanding the Application: To start off, it's crucial to fully grasp the operational environment and functional requirements of the application. Whe...
-
MPSCHOLAR
CASE STUDIESMPSCHOLARInvaluable insights into practical design scenarios are provided by analyzing real-world applications of digital isolators, featuring best practices and lessons learned in the domain. Guiding the selection process based on specific application needs, comparative studies of digital isolator technologies and designs are crucial for understanding their relative strengths and weaknesses...
-
MPSCHOLAR
EVALUATION AND TESTINGMPSCHOLARIn the development of digital isolators, evaluation and testing are critical elements to ensure reliability, performance, and compliance with specifications. Test Equipment: To test digital isolators, the primary instruments are oscilloscopes, spectrum analyzers, signal generators, and network analyzers. These tools play a pivotal role in producing stimuli and calculating the isolator’s respons...
-
MPSCHOLAR
APPLICATION-SPECIFIC CONSIDERATIONSMPSCHOLARDue to the harsh conditions and the presence of significant electrical noise, industrial environments pose unique challenges for digital isolators. It is critical to address these challenges to guarantee the efficiency and dependability of industrial systems. Robustness Against Environmental Factors: Extreme temperatures, dust, corrosive substances, and humidity are often involved in industrial...
-
MPSCHOLAR
ADVANCED DESIGN TECHNIQUESMPSCHOLARHigh-speed design is critical for applications requiring quick data processing and communication in the domain of digital isolators. Delving into managing signal integrity and overcoming bandwidth limitations, this section explores two pivotal aspects of high-speed design. Criticality of Signal Integrity: Maintaining signal integrity is paramount in high-speed digital isolation design. Signal d...
-
MPSCHOLAR
DESIGNING DIGITAL ISOLATORSMPSCHOLARA critical aspect influencing the functionality and reliability of digital isolators is the physical layout within a circuit board. Creating effective digital isolation solutions requires essential elements such as proper placement and routing, along with strategies to avoid crosstalk and interference. Strategic Placement: The performance of digital isolators on a PCB is significantly influence...
-
MPSCHOLAR
KEY SPECIFICATIONS AND FEATURESMPSCHOLARImpacting the timing, synchronization, and data throughput of electronic systems, propagation delay stands as a critical specification in digital isolators. Definition: The time it takes for a signal to travel from the input side to the output side of the isolator defines the propagation delay in digital isolators. This delay is present in all forms of analog and digital signal processing and i...
-
MPSCHOLAR
WORKING PRINCIPLESMPSCHOLARA crucial technique employed in digital isolation; capacitive coupling utilizes the principles of electrical capacitance to convey signals across an isolation barrier. Basic Principle: Operating on the principle of electric fields, capacitive coupling involves two conductive plates separated by a dielectric (non-conductive) material in its simplest form. Together, these plates make a capacitor....
-
MPSCHOLAR
HISTORICAL OVERVIEW OF DIGITAL ISOLATIONMPSCHOLARIn the realm of electrical isolation technology, the progression from optocouplers to digital isolators signifies a substantial evolution. The advancements in semiconductor technology, material science, and the evolving demands of modern electronic systems for higher performance and integration are depicted by this transition. Origins and Functionality: Emerging as a solution to isolate electro...
-
MPSCHOLAR
DETAILED STUDY OF DIGITAL ISOLATORSMPSCHOLAR -
MPSCHOLAR
INNOVATION AND ADVANCESMPSCHOLARWith recent advancements significantly influencing design choices, the sector of integrated power digital isolators is continually advancing. Emerging technologies drive these developments, enhancing the efficiency, functionality, and application scope of digital isolators. Advanced Semiconductor Materials: The integration of new semiconductor materials like Silicon Carbide (SiC) and Gallium Ni...
-
MPSCHOLAR
PRACTICAL DESIGN EXAMPLESMPSCHOLARVarious practical design scenarios in electronic design, especially when integrating digital isolators with integrated power, exemplify the application of theoretical concepts. These scenarios emphasize the flexibility of digital isolators in different contexts, thus underlining their versatility. Context: Digital isolators are employed to separate the high-power motor drive circuitry from the...
-
MPSCHOLAR
OPTIMIZATION STRATEGIESMPSCHOLARIn the design of digital isolators with integrated power, effective power management holds paramount importance, especially concerning the optimization of system efficiency and the pursuit of sustainable energy solutions. Dynamic Power Control: Dynamic power control implementation entails the adjustment of system power usage according to prevailing operational requirements. Techniques like dyna...
Log in to your account
Create New Account