- Products
- Power Management
- Power Modules
- MPM3520E
MPM3520E
36V, 2A, High Efficiency Non-isolated DC-DC Power Module With Integrated Inductor
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)36
- Iout (max) (A)2
- Isw Limit (typ) (A)c
- fsw (max) (kHz)500
- Package (mm)LGA
- GradeCatalog
The MPM3520E is a high density, non-isolated DC-DC power module for space sensitive applications. It offers a very compact solution to achieve 2A continuous output current with excellent load and line regulation over a 4V to 36V input supply range, and can provide an adjustable output voltage from 1.0V to 5.0V via an external FB resistor (Default 3.3V output)..
The MPM3520E integrates switching controller, power switches, inductors, a modest amount of input and output capacitance and all support components with an advanced 10×10×4.2mm size. And it requires a minimal number of standard external components. This compact solution significantly helps in system design and productivity by offering greatly simplified board design, layout and manufacturing requirements.
The module uses fixed frequency PWM mode which provides fast transient response and eases loop stabilization. It also offers frequency synchronization from 200kHz to 2.2MHz. Ultra-high efficiency is achieved through the use of synchronous rectification and control mode.
The module offers standard features, including of internal fixed soft-start, remote enable control and power good indicator. It has fully integrated protections that include over-current protection, under-voltage lockout and thermal shutdown.
-
Show more
Show less
Features & Benefits
- Integrated Inductor, Switches, Controller
- High Efficiency Synchronous Mode Control
- Low Component Count and Small Size
- Ease of Design and Fastest Time to Market
- Wide 4V to 36V Operating Input Range
- Output Adjustable from 1.0V to 5.0V
- Guaranteed 2A Continuous Output Current
- Fixed Freqeuncy Operation
- Synchronization from 200kHz to 2.2MHz.
- Internal Fixed Soft-Start Time
- Power Good Indicator
- Non-latch OCP and UVLO
- Thermal Shutdown Protection
- Remote Enable Control
- Dimension: 10mm×10mm×4.2mm
- Weight: 0.78g
- Operating Temperature: -40℃ to +125℃
- CISPR25 Class 5 Compliant
Active Part Numbers:
MPM3520EGLD
MPM3520E Resources
-
PRODUCT CATEGORY
POWER MODULESPRODUCT CATEGORY -
ARTICLE
ADVANCING OPTICAL MODULES FOR DATA TRAFFIC WITH MPS MODULESARTICLEData traffic is the center of modern life, with any mobile phone app nowadays requiring tens of hundreds of megabytes for installation packages. When several software updates are made, it is necessary to be connected to Wi-Fi. Loading a page while online shopping consumes several megabytes of traffic to load a single page, and video calls are prone to freeze if the Internet speed is not fast enoug...
-
ARTICLE
HOW TO AVOID UNSTABLE POWER SUPPLY SHUTDOWN PROCESSESARTICLEThe electrical appliances we use in our daily lives — from lights to computers — typically go through a shutdown process when they turn off. Power supplies require stable shutdown processes that can control for unexpected overshoot. In a stable shutdown process, the power supply smoothly drops the input voltage (VIN) to 0V. For a stable shutdown, there should a steady VIN drop, no negative output...
-
ARTICLE
DESIGNING A MODULE FOR HIGH-SPEED OPTICAL COMMUNICATIONARTICLEAs we navigate the reality of COVID-19, in-person interactions have become less commonplace. Thus, with the latest wave of digitalization and informatization that embraces countless new technologies, our access to the internet has become a vital means of accurate, real-time socialization and communication. Optical communication sends signals in the form of light. These signals have been used to b...
Log in to your account
Create New Account