MP8652
NOT RECOMMENDED FOR NEW DESIGNS
15A, 14V, High Frequency Step-Down Converter with Synchronous Gate Driver
MP8652 continues to be in production for existing customers. Please consider this alternative for new designs:
MPQ8632-15
Active
MPQ8632-15
Active
15A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter
Features & Benefits
- Low Input Voltage Range from 2.5V:
-
- 2.5V to 18V with External 5V Bias
- 4.5V to 18V with Internal Bias
- Scalable Family of Products for 4A to 20A Output Current Applications
-
- 4A/6A/8A/10A/12A Share the Same Footprint
- 15A/20A Share the Same Footprint, with Slight Change on Power Stage Section from 4A/6A/8A/10A/12A
- Optimal Low RDS(ON) Internal Power MOSFETs per Device
- Proprietary Switching Loss Reduction Technique
- Adaptive COT for Ultra-Fast Transient Response
- 0.5% Reference Voltage Over 0°C to 70°C Junction Temperature Range
- Programmable Soft-Start Time
- Pre-Bias Start-Up
- Programmable Switching Frequency from 200kHz to 1MHz
- Non-latch OCP, OVP, and Thermal Shutdown Protection
- Output Adjustable from 0.611V to 13V
… and many more!

Log in to your account
Create New Account