MP3394

NOT RECOMMENDED FOR NEW DESIGNS

4-Channel Boost WLED Controller

MP3394 continues to be in production for existing customers. Please consider this alternative for new designs:

MP3394S

Active

MP3394S

Active

5V-28Vin, 4-Channel, 200mA/ch Boost WLED Controller

Features & Benefits

  • 4-String, Max 200mA/String WLED Driver
  • 5V to 28V Input Voltage Range
  • 2.5% Current Matching Accuracy Between Strings
  • Programmable Switching Frequency
  • PWM or DC Input Burst PWM Dimming
  • Open and Short LED Protection
  • Programmable Over-Voltage Protection
  • Cascading Capability with a Single Power Source
  • Under-Voltage Lockout
  • Thermal Shutdown
  • TSSOP16EP, SOIC16 Package

… and many more!

Active Part Numbers:

MP3394EF-Z MP3394ES-Z MP3394EY-Z MP3394EF-P MP3394ES-P MP3394EY-P MP3394EF-LF-Z MP3394ES-LF-Z MP3394EY-LF-Z MP3394EF-LF-P MP3394ES-LF-P MP3394EY-LF-P

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Learn about our Evaluation Kit
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.