MP3317
Active Part Numbers:
MP3317GC-xxxx-Z MP3317GC-xxxx-P MP3317GC-0000-Z MP3317GC-0000-P
Meaning of P & Z 
Related Products
EV3317-C-00A 6-Channel, 160mA, 34V, Boost WLED Driver for VR with I2C Interface Evaluation Board
The EV3317-C-00A evaluation board is designed to demonstrate the capabilities of the MP3317. The MP3317 is a boost converter that features six-channel current sources to drive WLED arrays for LCD panels in virtual reality (VR) backlighting applications.
The MP3317 uses peak current mode and pulse-width modulation (PWM) control to maintain boost converter regulation. The integrated 6-channel LED current (ILEDx, where x = 1–6) source supports a maximum of 160mA per channel with 2.5% ILEDx accuracy and 1.5% matching accuracy. The device supports direct PWM dimming for left and right LCD panels via two PWM dimming signals: the PWML and PWMR input pins.
The MP3317 achieves high efficiency with its low headroom voltage for LED regulation and a low on-resistance (RDS(ON)) switching MOSFET.
The MP3317 features a standard I2C digital interface to set the operation mode, switching frequency (fSW), channel enable, and ILED amplitude. The MP3317 features rich protections, including LED open protection, LED short protection, short LEDx-to-GND protection, cycle-by-cycle current limit, input over-current protection (OCP_IN), latch-off over-current protection (OCLATCH), ISET short protection, ISET open protection, over-voltage protection (OVP), and over-temperature protection (OTP).
The MP3317 is available in a WLCSP-20 (1.75mmx2.45mm) package.
Order
Log in to your account
Create New Account