MP2394
28V, 2A, 410kHz, High-Efficiency, Synchronous, Step-Down Converter with Power Good in TSOT23
Active Part Numbers:
MP2394GJ-Z MP2394GJ-P
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-SE4030-6R8
Semi-Shielded Inductor 6.8µH
6.8
90
2.2
2.9
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
6.8
90
2.2
2.9
MPL-SE5040-6R8
Semi-Shielded Inductor 6.8µH
6.8
45
3.5
4.6
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
6.8
45
3.5
4.6
MPL-SE6040-6R8
Semi-Shielded Inductor 6.8µH
6.8
33
4.4
4.1
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
6.8
33
4.4
4.1
Show more
Log in to your account
Create New Account