MP1567
MP1567 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2182GTL-Z
MP2182GTL-Z
2A Synchronous Step-Down Converter with SS & PG
Features & Benefits
- Low IQ: 21μA
- 1.2MHz Switching Frequency
- EN forPowerSequencing
- 1% FB Accuracy
- Wide 2.5V-to-5.5V Operating Input Range
- Output Adjustable from 0.6V
- Up to 2A Output Current
- 80mΩ and 40mΩ Internal Power MOSFET Switches
- 100% Duty On
- Output Discharge
- Vo OVP
- External Soft Start Control
- Short-Circuit Protection with Hiccup Mode
- Power Good
- Available in a SOT583 Package
… and many more!
Active Part Numbers:
MP1567DK-LF-P MP1567DK-LF-Z MP1567DQ-LF-P MP1567DQ-LF-Z MP1567DK MP1567DK-LF MP1567DK-P MP1567DK-Z MP1567DQ MP1567DQ-LF MP1567DQ-P MP1567DQ-Z
Meaning of P & Z 
Related Products
The MP1567 is a 1.2A, 800KHz DC to DC converter designed for low voltage applications requiring high efficiency. Capable of providing output voltages as low as 0.9V from a 3.3V supply voltage, the MP1567 eliminates the need for a 5V rail, providing over 90% efficiency via synchronous rectification and eliminating heat issues in confined spaces. Soft-start operation protects internal circuitry from hard turn on issues. Switching at 800KHz reduces the size of external components and thereby reduces board space.
The MP1567 includes cycle-by-cycle current limiting and under voltage lockout. Internal power switches combined with the tiny 10-pin MSOP or QFN packages provide a solution requiring a minimum of space.

Learn about our Evaluation Kit
Log in to your account
Create New Account