Lattice Semi: Avant-E Cost Optimized Reference Design

For more information on reference designs

Contact Us

Response within 2 business days

MPS Products

Part Number Quantity Description
MP2236C 1 18V, 6A, High-Efficiency, FCCM Synchronous Step-Down Converter
MP8795H 1 16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
MP2181C 3 2.5V to 5.5V, 1A, Synchronous, Step-Down Converter with SS, PG, and Forced PWM in an SOT583 Package
MP2002A 3 Low Input Voltage, 500mA Linear Regulator