The EVX2001-Y-00CEvaluation Board is mainly designed to demonstrate the capabilities of MPS highly integrated controller MPX2001. The MPX2001 is an all-in-one flyback controller aims at high-performance and high-integration solution. It combines the primary side driver, secondary side controller and synchronous rectifier (SR) driver in one chip. So the opto-coupler and TL431 can be removed from the secondary side and SR can be turned off on time without any shoot through risk.
The EVX2001-Y-00C is typically designed for a general adapter. Its specification is listed in the below table.
The EVX2001-Y-00C has excellent efficiency, which can meet CoC V5 and DoE Level Ⅵ requirement easily. It meets IEC61000-4-5 surge immunity and EN55022 conducted EMI requirements. It has multi-protection function, e.g., Brown In/Out, over load protection, over voltage protection, short-circuit protection, cycle by cycle current limit and over-temperature protection, etc.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
3.5kVrms primary side to secondary side isolation (4.5kVrms isolation voltage for the bare IC)
650V integrated HV current source
200V integrated SR controller, supporting both DCM and CCM operation
Precise constant voltage (CV), ±5% CV including transient response
Extremely low operating current in standby mode
Frequency modulation and peak current mode control, with slope compensation, line compensation and leading edge blanking
Adjustable cable drop compensation
Advanced protections, including primary sensed output Over Voltage Protection (OVP) and Primary Over Current Protection (POCP), real secondary sensed output Over Load Protection (OLP), Brown-in/Brown-out (B/O, B/I), Short Circuit Protection (SCP), Current-Sensing Short Protection (SSP), internal Thermal Shut Down (TSD), Under Voltage Locked-Out (UVLO), and External triggered Protection (Ext.P)
Log in to your account
Create New Account