The EVBL2172-J-00A evaluation board is designed to demonstrate the capabilities of the MP2172 and the MPQ2172. The evaluation board features an integrated MPS power inductor.
The MP2172 is a low-voltage, high-frequency, step-down switch-mode converter with integrated, internal power MOSFETs. It can achieve up to 2A of highly efficient output current (IOUT) across a wide 2.5V to 5.5V input voltage (VIN) range, with constant-on-time (COT) control for fast loop response.
The device is ideal for powering portable equipment that runs on a single-cell Lithium-ion (Li-ion) battery. Its output voltage (VOUT) can be regulated to as low as 0.6V.
High power efficiency across the entire load range is achieved by scaling down the switching frequency (fSW) at light loads. This reduces the switching loss during COT control.
Full protection features include cycle-by-cycle over-current protection (OCP), short-circuit protection (SCP) with hiccup mode, and thermal shutdown for reliable, fault-tolerant operation.
The MP2172 is available in a TSOT23-8 package.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account