EV8773EN-00A
NOT RECOMMENDED FOR NEW DESIGNS
Monolithic 3A, 23V, 500kHz Synchronous Step-down Converter Evaluation Board
EV8773EN-00A continues to be in production for existing customers. Please consider this alternative for new designs:
EV2315-J-00A
Active
EV2315-J-00A
Active
High-Efficiency, 3A, 24V, 500kHz, Sync. Step-Down Switch Evaluation Board
Features & Benefits
- Wide 4.5V to 24V OperatingInputRange
- 100mΩ/40mΩ Low RDS(ON) Internal Power MOSFET
- Proprietary Switching-Loss–Reduction Technique
- High-Efficiency Synchronous Mode Operation
- Default 500kHz Switching Frequency
- Synchronizes from a 200kHz-to-2MHz External Clock
- AAM Power-Save Mode
- Internal Soft-Start
- OCP Protection and Hiccup
- Thermal Shutdown
- Output Adjustable from 0.8V
- Available in an 8-pin TSOT-23 Package
… and many more!
Active Part Numbers:
EV8773EN-00A
Order
Log in to your account
Create New Account