The EV5403-QB-02A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP5403. The MP5403 is a monolithic power management unit containing two high efficiency step-down switching converters and a load switch. The two regulators supply current up to 3.5A and 2.5A separately and the load switch supplies up to 3A load current with extremely low RON resistance. With the input range up to 6V, the MP5403 is ideal for powering ASIC and SOC for Solid-State Drive or other compact power systems.
The MP5403 requires a minimum number of readily available standard external components and is available in a small QFN20 (2.5mmx3mm) package.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account