The EV3314-R-00A is an evaluation board designed to demonstrate the capabilities of the MP3314, a boost converter with six channel current sources that drives WLED arrays for LCD panels in tablets and notebook backlighting applications.
The MP3314 supports a 3V to 30V input voltage (VIN) range and an output voltage (VOUT) up to 43V. The device uses peak current mode control and pulse-width modulation (PWM) control to maintain boost converter regulation. The six integrated LED current source channels support a maximum of 60mA per channel.
The MP3314 employs a standard digital interface to set the operation mode, switching frequency (fSW), dimming mode and duty, phase shift, spread spectrum, and various protection thresholds. To improve EMI performance, the MP3314 supports a configurable switching slope and spread spectrum function. The device also features high efficiency due to a low headroom voltage for LED regulation and the switching MOSFET’s small on resistance (RDS(ON)).
For system reliability, the MP3314 integrates rich protection features, including LED open protection, LED short protection, over-current protection (OCP), over-voltage protection (OVP), and over-temperature protection.
The MP3314 is available in QFN-24 (4mmx4mm) and CSP-20 (2.4mmx1.74mm) packages. The EV3314-R-00A is a fully assembled evaluation board.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account