EVL8880-V-00A
NOT RECOMMENDED FOR NEW DESIGNS
60V, 4A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter Evaluation Board
MPL
MPL
EVL8880-V-00A continues to be in production for existing customers. Please consider this alternative for new designs:
EVL8880A-V-00A
New
EVL8880A-V-00A
New
60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter Evaluation Board
Features & Benefits
- Wide 4V to 60V Input Voltage (VIN) Range
- Wide 0.6V to 48V Output Voltage (VOUT) Range
- Up to 4.5A Output Current (IOUT)
- Can be Paralleled with Up to 4 Phases
- Supports PD EPR 240W and AVS
- Configurable Constant Switching Frequency (fSW) (150kHz to 2.2MHz) with External Clock Synchronization
- Internal 60mΩ/43mΩ Low On Resistance (RDS(ON)) MOSFETs
- 97.5% Peak Efficiency
- Frequency Spread Spectrum (FSS) for Low EMI
- Power Good (PG) and Fault Indication
- Output Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP)
- Low-Dropout Mode
- Telemetry Readback Includes VIN, VOUT, IOUT, and Faults
- Configurable MTP Parameters:
- VOUT
- fSW
- Compensation Network
- Output OCP, OVP, and UVP Thresholds
- Input OVP and UVP Thresholds
- Pulse-Width Modulation (PWM)/Advanced Asynchronous Modulation (AAM) Mode
- Cyclic Redundancy Check (CRC) Protection for MTP Integrity
- Available in a QFN-20 (4mmx5mm) Package
… and many more!
Product Evaluated
MP8880
60V, 4A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
Active Part Numbers:
EVL8880-V-00A
Order
Log in to your account
Create New Account