Ambarella H2 Car DV Reference Design
For more information on reference designs
Response within 2 business days
Ambarella Part Numbers
- H2-A0-RH
MPS Products
| Part Number | Quantity | Description |
| MPQ4570 | 2 | 3A, 4.5V-55V Input, Frequency Programmable, Fully Integrated Synchronous, Step-Down Converter |
| MP5403 | 3 | 6V Mini PMIC with High Efficiency Dual 2.5A/3.5A Buck, One Load Switch and Input Power Supervisory |
| MP2145 | 2 | 5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQ Constant On-Time Synchronous, Step-Down Switcher |
| MP2143 | 1 | 3A, 5.5V, 1.2MHz, 40µA Iq, COT Synchronous Step-Down Switcher |
Log in to your account
Create New Account