Achronix Speedster7t Solution
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days
Speedster7t Solution Summary
| Part Number | Description |
| AC7t750 |
Speedster7t FPGA for High-Bandwidth Data Acceleration Applications |
| AC7t1500 | |
| AC7t3000 | |
| AC7t6000 |
MPS Products
| Vin | Iout | Recommended Part |
| 12V | 1A | MPM3610A |
| 12V | 2A | MPM3620A |
| 12V | 3A | MPM3632C |
| 12V | 5A | MPM3650C |
| 12V | 10A | MPM3695-10 |
| 12V | 20A | MPM3695-25 |
| 12V | 40A | MPM3695-25 (2x) |
| 12V | 100A | MPM3695-100 |
| 6V | 1A | MPM3810A |
| 6V | 2A | MPM3820 |
| 6V | 3A | MPM3833C |
| 6V | 4A | MPM3840 |
| 6V | 10A | MPM3695-10 |
| 6V | 20A | MPM3695-25 |
| 6V | 40A | MPM3695-25 (2x) |
| 6V | 100A | MPM3695-100 |
Log in to your account
Create New Account