Zynq UltraScale+ MPSOC 8 Rail Smallest Size Power Management Reference Design
For more information (design files, test reports, etc.)
Response within 2 business days
This is a scalable design for powering the AMD Zynq UltraScale+ MPSoC family (ZU2 to ZU19). This module-based solution combines a small footprint with excellent efficiency and tight regulation. An external sequencer meets power up and power down sequencing requirements.
- Modules include Inductor with DC/DC Converter
- Vin 4.0V to 16V
AMD part numbers
- XCZU2CG
- XCZU3CG
- XCZU4CG
- XCZU5CG
- XCZU6CG
- XCZU7CG
- XCZU9CG
- XCZU2EG
- XCZU3EG
- XCZU4EG
- XCZU5EG
- XCZU6EG
- XCZU7EG
- XCZU9EG
- XCZU11EG
- XCZU15EG
- XCZU17EG
- XCZU19EG
- XCZU4EV
- XCZU5EV
- XCZU7EV
Block diagram
MPS Products
| Part Number | Quantity | Description |
| MPM3695-25-0022 | 1 | 16V, 20A, Scalable DC/DC Power Module with PMBus |
| MPM3620A | 6 | 24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
| MPM3695-10-0022 | 3 | 16V, 10A, Scalable, Ultra-Thin DC/DC Power Module with PMBus |
| MPM3610A | 6 | 21V Input, 1.2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
| MP20075 | 1 | 3A, DDR Termination Regulator |
| MPM3632C | 3 | 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inducto |
Log in to your account
Create New Account