Zynq 7000 Size Optimized Module Solution
For more information (design files, test reports, etc.)
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MPM3683-10 | 1 | 2.7V to 16V, 10A, Step-Down Power Module |
| MPM3620 | 2 (Optional: 4) | 24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor |
| MPM3632C | 1 (Optional: 2) | 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor |
| MP20073 | 1 | 2A, DDR Termination Regulator |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account