VERSAL HBM –M/H Device (Optimized for Efficiency) Reference Design
For more information on reference designs
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MP8796B-3333 | 1 | 16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus |
| MP2333C | 1 | 18V, 3A, 650kHz, Synchronous Step-Down Converter With PG, SS, and Forced CCM in SOT583 (1.6x2.1mm) Package |
| MP8770C | 2 | 3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM |
| MP2332C | 2 | 18V, 2A, 650kHz, Synchronous Step-Down Converter with PG, SS, and Forced CCM |
| MP8795 | 1 | 16V, 15A, Synchronous, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking |
| MP8771 | 1 | 18V, 10A, 700kHz, High-Efficiency, Synchronous, Step-Down Converter |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account