VERSAL ACAP Highest Efficiency 8 Power Rail Reference Design
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days

EVREF0105A

MPS Products
| Part Number | Quantity | Description |
| MP8796B-3333 | 1 | 16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus |
| MP8770C | 4 | 3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM |
| MP2333C | 1 | 18V, 3A, 650kHz, Synchronous Step-Down Converter With PG, SS, and Forced CCM in SOT583 (1.6x2.1mm) Package |
| MP2332C | 1 | 18V, 2A, 650kHz, Synchronous Step-Down Converter with PG, SS, and Forced CCM |
| MP20075 | Optional: 1 | 3A, DDR Termination Regulator |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account