Zynq UltraScale+ MPSoC Reference Design for 3V-6V Battery Applications

For more information (design files, test reports, etc.)

Contact Us

Response within 2 business days

AMD part numbers

  • XCZU2CG
  • XCZU3CG
  • XCZU4CG
  • XCZU5CG
  • XCZU6CG
  • XCZU7CG
  • XCZU9CG
  • XCZU2EG
  • XCZU3EG
  • XCZU4EG
  • XCZU5EG
  • XCZU6EG
  • XCZU7EG
  • XCZU9EG
  • XCZU11EG
  • XCZU15EG
  • XCZU17EG
  • XCZU19EG
  • XCZU4EV
  • XCZU5EV
  • XCZU7EV

Block diagram

MPS Products

Part Number Quantity Description
MPM3805A 8 6V Input, 0.6A Module, Synchronous, Step-Down Converter with Integrated Inductor AEC-Q100 Qualified
MPM3810A 2 6V Input, 1.2A Module Synchronous Step-Down Converter with Integrated Inductor AEC-Q100 Qualified
MPM3833C 2 2.75 to 6V, 3A, Ultra-Small and Ultra-Low Noise Power Module
MPM3820 2 6V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor
MPM3695-25-0022 1 16V, 20A, Scalable DC/DC Power Module with PMBus
MPM3695-10-0022 2 16V, 10A, Scalable, Ultra-Thin DC/DC Power Module with PMBus
MP20075 1 3A, DDR Termination Regulator