Zynq UltraScale+ MPSOC 5 Rail Smallest Size Power Reference
This is a scalable design for powering the AMD Zynq UltraScale+ MPSoC family (ZU2 to ZU19). This module-based solution combines a small footprint with excellent efficiency and tight regulation. An external sequencer meets power up and power down sequencing requirements.
- Modules include Inductor with DC/DC Converter
- Vin 4.0V to 16V
AMD part numbers
|
XCZU2CG |
XCZU7CG |
XCZU5EG |
|
XCZU3CG |
XCZU9CG |
XCZU6EG |
|
XCZU4CG |
XCZU2EG |
XCZU7EG |
|
XCZU5CG |
XCZU3EG |
XCZU9EG |
|
XCZU6CG |
XCZU4EG |
XCZU11EG |
XCZU15EG
|
XCZU17EG |
|
XCZU19EG |
|
XCZU4EV |
|
XCZU5EV |
|
XCZU7EV |




MPS Products
| Part Number | Quantity | Description |
| MPM3695-25-0022 | 1 | 16V, 20A, Scalable DC/DC Power Module with PMBus |
| MPM3620A | 3 | 24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
| MPM3606 | 1 | 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor |
| MPM3610A | 2 | 21V Input, 1.2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
Log in to your account
Create New Account