ZU1/2/3 Minimum Rails: Size Optimized Reference Design

For more information (design files, test reports, etc.)

Contact Us

Response within 2 business days

 

 

MPS Products

Part Number Quantity Description
MPM3864 1 2.75V to 7V, 6A, 1.2MHz, Synchronous Power Module
MPM54304-002B 1 4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I2C and MTP in Ultra-Thin LGA Package 
MP2002A 2 Low Input Voltage, 500mA Linear Regulator
MPM3814C 1 2.75V to 6V, 1A, Ultra-Small Power Module with Ultra-Low Noise