Virtex 7 Smallest Size Power Management Reference Design
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days
AMD part numbers
- XC7V2000T
- XC7VX330T
- XC7VX415T
- XC7VX485T
- XC7VX550T
- XC7VX690T
- XC7VX980T
- XC7VX1140T
MPS Products Used
| Part Number | Quantity | Description |
| MPM3695-20 | 1 | Request Information |
| MPM3606A | 1 (Optional: 2) | 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
| MPM3620A | 1 | 24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
| MP2002A | (Optional: 3) | Low Input Voltage, 500mA Linear Regulator |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account