Versal gen2 AI Edge/Prime (Minimum Rails Consolidation) Size Optimized
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MPM3695-20 | 1 | 3V to 16V Input, Continuous 25A Power Module |
| MPM3683-10 | 3 | 2.7V to 16V, 10A, Step-Down Power Module |
| MPM3632S | 1 | High-Frequency 18V/3A DC/DC Regulator with Integrated Inductor |
| MPM3650C | 2 | 1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module |
| MPQ7962 | 1 | Request Information |
Log in to your account
Create New Account