Power Management Module – Ultra-Thin, Integrated, Quad-Output, MTP and I2C, MPM54304

Power Management Module – Ultra-Thin, Integrated, Quad-Output, MTP and I2C, MPM54304

The MPM54304 is a complete power management module that integrates four high-efficiency, step-down DC/DC converters, inductors, and a flexible logic interface. This COT control DC/DC converter provides fast transient response. Its default 1.5MHz switching frequency greatly reduces required external capacitance. Full protection features include UVLO, OCP, and thermal shutdown.

The output voltage is adjustable through the I2C bus or preset by the three-time programmable MTP (multi-time programmable) e-fuse. The power on/off sequence is also programmable by MTP. The MPM54304 requires a minimal number external components, and is available in a space-saving LGA (7mmx7mmx2mm) package.

Evaluate