Semidrive X9SP - Cockpit Reference Design

For more information on reference designs

Contact Us

Response within 2 business days

X9-SP processor is the automotive applications processor designed for next-generation eCockpit applications. It integrates the latest high-performance CPU, GPU, and AI Accelerator to support the increasing demands on computing & multimedia for next-generation eCockpit design. X9-SP processor Series processor also integrates PCIe3.0, USB3.0, Giga-bit Ethernet, CAN-FD for seamless integration into automotive system at minimal BOM cost. It also has a dedicated on-chip safety island with the Cortex-R5 in dual-core lock-step mode for safety-critical applications.

MPS Products

Part Number Quantity Description
MPQ4371 1 Request Information
MPQ2178A 2 5.5V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and External Soft Start, AEC-Q100 Qualified
MPQ2177A 4 5.5V, 1A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
MPQ8861 1 18V, 12A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via the I2C Interface for Automotive Applications, AEC-Q100 Qualified
MPQ5472-0012 1 Request Information
MPQ2179A 2 5.5V, 3A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified