Semidrive X9H - Intelligent Cockpit Platform Reference Design
For more information on reference designs
Response within 2 business days
In addition to several R5 cores, the X9H adopts a 6-core A55, with a CPU computing power up to 36kDMIPS, and a GPU computing power up to 140GFLOPS. MPS and Semidrive developed a X9H reference board to realize a smart cockpit solution with up to four screens. The reference board’s input end is directly powered by a 12V battery. Since the SoC power supply rail is typically below 1V, a two-level power supply scheme is recommended to improve the system’s conversion efficiency and support battery voltage fluctuations during crank and load dump conditions.
MPS Products
| Part Number | Quantity | Description |
| MPQ4371 | 1 | Request Information |
| MPQ2179A | 5 | 5.5V, 3A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ8861 | 2 | 18V, 12A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via the I2C Interface for Automotive Applications, AEC-Q100 Qualified |
Log in to your account
Create New Account