Monolithic Power Systems FPGA Solutions
Click on products below to download datasheets, evaluation documents, and more.
| ICCINT, ICCIO or ICCAUX | Vin = 3.3/5.0V | Vin = 12V | Vin = 24V |
|---|---|---|---|
| 1A | MP2158 | MP1469 | MP2314 |
| 2A | MP2162 | MP28259 | MP2314 |
| 3A | MP2143 | MP28258 | MP2315 |
| 4A | MP8606 | MPQ8632-4 | MPQ4470 |
| 5A | MP8606 | MPQ8632-6 | MPQ4470 |
| 6A | MP8606 | MPQ8632-6 | MP38671 |
| 8A | MPQ8612-12 | MPQ8632-8 | MP38671 |
| 10A | MPQ8612-12 | MPQ8632-10 | MP38671 |
| 12A | MPQ8612-12 | MPQ8632-12 | MP38875 |
| 15A | MPQ8612-20 | MPQ8632-15 | MP38875 |
| 20A | MPQ8612-20 | MPQ8632-20 | |
| >20A | MP8620 |
To select additional options or features, please use the MPS' Easy Selector Guide click here.
Click on links below to learn more about other MPS products:

Log in to your account
Create New Account