MP38671

10A, 25V, 600kHz Step-Down Converter with Synchronizable Gate Driver and Power Good Indicator

NRFND

MP38671

NOT RECOMMENDED FOR NEW DESIGNS

10A, 25V, 600kHz Step-Down Converter with Synchronizable Gate Driver and Power Good Indicator

NRFND

MP38671 continues to be in production for existing customers. Please consider this alternative for new designs:

MP8762

NRFND

MP8762

NRFND

High Efficiency, 10A, 18V, Synchronous Step-Down Converter with SS and PG

Features & Benefits

  • Wide 4.2V to 18V Operating Input Range
  • 10A Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Adaptive COT for Ultrafast Transient Response
  • 2% Reference Voltage Over  -40C  to +125C Junction Temperature Range
  • Programmable Soft Start Time
  • Pre-Bias Start up
  • Programmable Switching Frequency from 200kHz to 1MHz
  • Non-latch OCP, OVP Protection and Thermal Shutdown
  • Output Adjustable from 0.611V to 13V

… and many more!

Active Part Numbers:

MP38671DL-LF-P MP38671DL-LF-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS



Talk to an Engineer or get a Quote
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.