Position Sensor Magnets

MAG10

Magnet for end-of-shaft angle sensing

MAG10

Features

  • Magnet for precise angle sensing
  • Suitable to  MagAlpha sensor family, end-of-shaft

Ordering Information

Ordering Part Number
mail Talk to an Engineer or get a Quote
Material CodeMaterialBr (T)Hc (A/m)Br Temperature coefficient (%/°C)Max temperature (°C)
1 NdFeB grade N35 1.22 960 -0.12 80
2 NdFeB grade N35SH 1.22 1595 -0.12 150
3 Ferrite 0.4 318 -0.2 200

Shape CodeGeometryMagnetization directionDimension in 0.1 mmNote
C Cylinder Diametrical OD.H Large air gap range
R Ring Diametrical OD.ID.H Large tolerance to radial displacement
B Half cylinder Axial OD.H To be assembled by pairs (with opposite polarity). Low field emission
MAG10-Fig3

Dimensions Available


MAG10-Fig3



Show Columns
Status
Material
Geometry
OD (mm)
ID (mm)
Height (mm)
Air gap min (mm)
Air gap max (mm)
Radial tolerance (mm)
Ideal for
MPSafe
MPL
Product URL
Material
Geometry
OD (mm)
ID (mm)
Height (mm)
Air gap min (mm)
Air gap max (mm)
Radial tolerance (mm)
Ideal for
NdFeB grade N35SH
Cylinder
Half cylinder
Ring
Accurate application
Cost effective
Low field emission
Standard size
Is MPSafe Has MPL Product URL
     
MAG10-2C-30.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Cylinder 3 2.5 0 2 0.1 1 0 https://www.monolithicpower.com/en/mag10-2c-30-25.html
MAG10-2C-40.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Cylinder 4 2.5 0 2.6 0.2 Standard size, Cost effective 1 0 https://www.monolithicpower.com/en/mag10-2c-40-25.html
MAG10-2C-50.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Cylinder 5 2.5 0 3.1 0.2 Standard size, Cost effective 1 0 https://www.monolithicpower.com/en/mag10-2c-50-25.html
MAG10-2C-60.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Cylinder 6 2.5 0 3.6 0.3 1 0 https://www.monolithicpower.com/en/mag10-2c-60-25.html
MAG10-2C-80.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Cylinder 8 2.5 0 4.5 0.4 1 0 https://www.monolithicpower.com/en/mag10-2c-80-25.html
MAG10-2R-50.12.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Ring 5 1.25 2.5 1.0 1.4 0.4 1 0 https://www.monolithicpower.com/en/mag10-2r-50-12-25.html
MAG10-2R-60.15.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Ring 6 1.5 2.5 1.3 1.6 0.6 Accurate application 1 0 https://www.monolithicpower.com/en/mag10-2r-60-15-25.html
MAG10-2R-80.20.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Ring 8 2.0 2.5 2.0 2.5 0.8 1 0 https://www.monolithicpower.com/en/mag10-2r-80-20-25.html
MAG10-2B-40.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Half cylinder 4 2.5 0 2.1 <0.1 1 0 https://www.monolithicpower.com/en/mag10-2b-40-25.html
MAG10-2B-50.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Half cylinder 5 2.5 0 2.7 <0.1 Low field emission 1 0 https://www.monolithicpower.com/en/mag10-2b-50-25.html
MAG10-2B-60.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Half cylinder 6 2.5 0 3.2 <0.1 1 0 https://www.monolithicpower.com/en/mag10-2b-60-25.html
MAG10-2B-80.25

Magnet for end-of-shaft angle sensing

NdFeB grade N35SH Half cylinder 8 2.5 0 4.2 0.1 1 0 https://www.monolithicpower.com/en/mag10-2b-80-25.html
MAG10-2C-60.15

Magnet for End-of-Shaft Angle Sensing

NdFeB grade N35SH Cylinder 6 2.5 0 3.6 0.3 1 0 https://www.monolithicpower.com/en/products/sensors/mag10-2c-60-15.html
No more parts left for display.