MP8125

8-14V, 550mA, LNB Power Supply and Control Voltage Regulator

MP8125

NOT RECOMMENDED FOR NEW DESIGNS

8-14V, 550mA, LNB Power Supply and Control Voltage Regulator

MP8125 continues to be in production for existing customers. Please consider this alternative for new designs:

MP8124

Active

MP8124

Active

High Efficiency, 8-14V, 500mA, LNB Power Supply and Control Voltage Regulator with full protection features

Features & Benefits

  • Compatible with DiSEqC 1.x
  • 600mA Accurate Current Limit
  • 8V to 14V Input Voltage
  • 40V VOUT Rating
  • Low-Noise LDO Output
  • High Efficiency at Light Load: >85% at a 40mA Load
  • High Frequency for Small Component Sizes
  • Built-In 22kHz Signal Shaper
  • Selectable Output Voltage
  • Over-Current Protection (OCP) Short-Circuit Protection (SCP)
  • Boost Over-Voltage Protection (OVP)
  • Over-Temperature Protection (OTP)
  • Available in a QFN-14 (2mmx3mm) Package

… and many more!

Active Part Numbers:

MP8125EF-LF-P MP8125EF-LF-Z

Meaning of P & Z Show more

MP8125 Resources

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS



Learn about our Evaluation Kit
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.