MP8126

Boost Converter with Internal Switch, Low-Noise LDO Output, Line Drop Compensation, Settable LDO Current Limit, Selectable Vout Compensation, Adjustable Output Soft Start, Direct 22KHz input

MP8126

NOT RECOMMENDED FOR NEW DESIGNS

Boost Converter with Internal Switch, Low-Noise LDO Output, Line Drop Compensation, Settable LDO Current Limit, Selectable Vout Compensation, Adjustable Output Soft Start, Direct 22KHz input

MP8126 continues to be in production for existing customers. Please consider this alternative for new designs:

MP8124

Active

MP8124

Active

High Efficiency, 8-14V, 500mA, LNB Power Supply and Control Voltage Regulator with full protection features

Features & Benefits

  • Compatible with DiSEqC 1.x
  • 600mA Accurate Current Limit
  • 8V to 14V Input Voltage
  • 40V VOUT Rating
  • Low-Noise LDO Output
  • High Efficiency at Light Load: >85% at a 40mA Load
  • High Frequency for Small Component Sizes
  • Built-In 22kHz Signal Shaper
  • Selectable Output Voltage
  • Over-Current Protection (OCP) Short-Circuit Protection (SCP)
  • Boost Over-Voltage Protection (OVP)
  • Over-Temperature Protection (OTP)
  • Available in a QFN-14 (2mmx3mm) Package

… and many more!

Active Part Numbers:

MP8126DF-LF-P MP8126DF-LF-Z MP8126DR-LF-P MP8126DR-LF-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Learn about our Evaluation Kit
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.