PFC, Triac Dimming

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Proprietary packaging
Best in class

Show Columns
Status
Vac (min) (V)
Vac (max) (V)
Vout (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
MPL
Vac (min) (V)
Vac (max) (V)
Vout (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
Yes
Buck-Boost
Flyback
No
Catalog
MSOP-10
SOIC-14
SOIC-8
SOIC8-7A
Has MPL
MP4033
ACTIVE
Enhanced TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
85 305 Yes Buck-Boost, Flyback 50 0.4 0.8 0.22 No Catalog MSOP-10, SOIC-14, SOIC-8 0
MP4060
ACTIVE
TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
200 305 Yes Buck-Boost, Flyback 50 0.4141 170 800 No Catalog SOIC-8 0
MP4031
ACTIVE
Analog and TRIAC Dimmable LED Controller
85 305 Yes Buck-Boost, Flyback 50 0.4 0.8 0.22 No Catalog SOIC-8 0
MP4032-1
ACTIVE
Primary Side Control, Active PFC, Offline LED Driver with 500V-integrated MOSFET
85 265 Yes Buck-Boost, Flyback 7 0.4 0.9 500 7 No Catalog SOIC8-7A 0
MP4030
NRFND
TRIAC Dimmable, Primary Side Control Offline LED Controller with Active PFC
85 305 Yes Buck-Boost, Flyback 50 0.4 0.8 0.22 No Catalog SOIC-8 0
MP4030A
NRFND
Improved TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
85 305 Yes Buck-Boost, Flyback 50 0.4 0.8 0.22 No Catalog SOIC-8 0
No more part left for display.