Dual Full-Bridge

High Power Efficiency
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Increased Reliability
With leading edge
protection features

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package (mm)
Buy On MPS
Stereo Full-Bridge
Catalog
QFN-32 (5x5)
QFN-32L (5x5)
QFN-40 (5x5)
QFN-40 (6x6)
Is MPSafe Has MPL Product URL
     
MP8049S

26V, 5.5A Dual Full-Bridge Driver

5 26 5.5 74 92 0.1 -70 Catalog QFN-40 (5x5) 0 0 https://www.monolithicpower.com/en/products/class-d-audio/pwm-input-power-drivers/mp8049s.html
MP8048

22V, 4A Quad-Channel Half-Bridge / Dual-Channel Full-Bridge Power Amplifier

7.5 22 4 Stereo Full-Bridge 60 Catalog QFN-40 (6x6) 0 0 https://www.monolithicpower.com/en/mp8048.html
MP8060

16V, 3.5A Qual-Channel Half-Bridge / Dual-Channel Full-Bridge Power Amplifier

4.5 16 3.5 Stereo Full-Bridge 32 Catalog QFN-32 (5x5), QFN-32L (5x5) 0 0 https://www.monolithicpower.com/en/mp8060.html
No more parts left for display.