H-Bridge

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Less Design Work
High integration
simplifies designs

MPS offers a comprehensive portfolio of power stages, including integrated H-bridge, buck converter and high-accuracy amplifier for automotive wireless charging transmitters. Our solutions are compatible with the latest standards, helping automotive customers design high-efficiency wireless charging products for use throughout the vehicle.

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Iq (typ) (mA)
Control Interface
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iq (typ) (mA)
Control Interface
Grade
Package (mm)
0.9
Automotive
QFN-22 (4x5)
Is MPSafe Has MPL Product URL
     
MPQ4280-AEC1

Fully Integrated, Full-Bridge Buck Converter and OPAMP for Automotive Wireless Charging Transmitters, AEC-Q100 Qualified

1 26 0.9 Automotive QFN-22 (4x5) 1 0 https://www.monolithicpower.com/en/products/mpq4280-aec1.html
No more parts left for display.