Position Sensors

Position Sensors

MPS’s commitment to continuous innovation is evident with our automotive-grade angle position sensors in a small footprint and patented SpinAxisTM technology to deliver an absolute angle on multiple interfaces from SPI to ABZ. For interior HMI applications, MPS offers tiny 3D sensors or angle position sensors for applications such as PRND knobs or rotary knobs on infotainment systems.

Most Accurate, High Resolution and Bandwidth: 0.5 (0.1)-degree total INL, 14.5-bit resolution for absolute angle
Smallest Footprint, Lowest Power: 2mmx2mm UTQFN Package, 0.35µA Idle Current
SpinAxisTM Technology Produces the Most Cost-Effective Solution












AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Output Interface
±3σ Resolution (bits)
Latency at Constant Speed (µs)
tstart-up (ms)
Sensing Range (mT)
Magnetic Field Detection (min)
Magnetic Field Detection (max)
ABZ Pulses per Turn per Channel
Cutoff Frequency (Hz)
Supply Current (mA)
Supply Voltage (V)
Absolute Maximum Supply Voltage (V)
Temperature Range (°C)
Package (mm)
Grade
MPSafe
MPL
Product URL
Output Interface
±3σ Resolution (bits)
Latency at Constant Speed (µs)
tstart-up (ms)
Sensing Range (mT)
Magnetic Field Detection (min)
Magnetic Field Detection (max)
ABZ Pulses per Turn per Channel
Cutoff Frequency (Hz)
Supply Current (mA)
Supply Voltage (V)
Absolute Maximum Supply Voltage (V)
Temperature Range (°C)
Package (mm)
Grade
MPS
ABZ
PWM
Reduced Wire Mode
SPI
SSI
UVM
UVW
11.7 to 14.5
12 to 15
8
14
0
8
9
4000
0.25
0.6/260
1
2.5
20
10 to 100
10 to 200
10 to >100
30 to 60
8 to 200
8
10
30
60
100
150
200
1 to 1024
1 to 2048
1 to 4096
1 to 64
90
1560
3100
17000
23 to 6000
7.5
11.7
12
3.3
3.3, 5
-0.5 to +4.6
-0.5 to +7
-0.5V to +4.6V
-40 to +125
-40 to +150
QFN-16 (3x3)
Automotive
Is MPSafe Has MPL Product URL
     
MAQ79010FS

Fully Differential, Automotive, Magnetic Digital Angle Sensor with Stray-Field Immunity

ABZ, PWM, SPI, SSI, UVW 11.7 to 14.5 9 1 8 to 200 8 200 1 to 2048 3100 12 3.3, 5 -0.5 to 7 -40 to 150 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq79010fs.html
MAQ900B

Fully Differential, Automotive, Magnetic Digital Angle Sensor with Stray-Field Immunity

ABZ, PWM, SPI, SSI, UVW 14 9 2.5 10 to 200 8 200 1 to 2048 1560 12 3.3, 5 -0.5 to 7 -40 to 150 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/maq900b.html
MAQ820

8-Bit Angle Encoder with ABZ Output and Push-Button Function, AEC-Q100 Qualified

Buy On MPS ABZ, SPI 8 4000 20 30 to 60 30 60 1 to 64 90 11.7 3.3 -0.5 to 4.6 -40 to 125 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq820.html
MAQ800

8-Bit Angle Encoder with Push-Button Function, AEC-Q100 Qualified

Buy On MPS SPI, SSI 8 4000 20 30 to 60 30 60 90 11.7 3.3 -0.5 to 4.6 -40 to 125 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq800.html
MAQ850

8-Bit Angle Encoder with PWM Output and Push-Button Function, AEC-Q100 Qualified

Buy On MPS PWM, SPI 8 4000 20 30 to 60 30 60 90 11.7 3.3 -0.5V to 4.6V -40 to 125 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq850.html
MAQ473

9-Bit to 14-Bit, MagAlpha Automotive Angle Sensor with ABZ Incremental and PWM Outputs

Buy On MPS ABZ, PWM, SPI 14 8 0.6/260 30 to 60 30 60 1 to 1024 23 to 6000 12 3.3 -0.5 to 4.6 -40 to 150 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq473.html
MAQ600A

High-Accuracy, <0.6° (<0.1°) INL, High-Bandwidth, Configurable Digital Magnetic Angle Sensor, AEC-Q100 Qualified

Buy On MPS ABZ, PWM, SPI, SSI, UVM 12 to 15 0 0.25 10 to 100 10 100 1 to 4096 17000 7.5 3.3 -0.5 to 4.6 -40 to 150 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/maq600a.html
MAQ600

High-Accuracy, < 0.6° (< 0.1°) INL, High-Bandwidth, Configurable Digital Magnetic Angle Sensor, AEC-Q100 Qualified

ABZ, PWM, Reduced Wire Mode, SPI, SSI, UVW 12 to 15 0 0.25 10 to >100 10 150 1 to 4096 17000 7.5 3.3 -0.5 to 4.6 -40 to 150 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq600.html
No more parts left for display.