Supervisory

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Less Design Work
High integration
simplifies designs

MPS automotive supervisors offer an easy way to enhance system oversight using minimal board space. Our Power Good supervisors accurately monitor for correct supply voltage conditions, while our watchdog timers help ensure that system microcontrollers are operating correctly.

Show Columns
Status
MPS Inventory
VCC (min) (V)
VCC (max) (V)
Iq (typ) (µA)
Vthreshold (typ) (V)
Reset Threshold Accuracy (±%)
tdelay (ms)
LDO Iout (mA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Package (mm)
Grade
MPSafe
MPL
Product URL
VCC (min) (V)
VCC (max) (V)
Iq (typ) (µA)
Vthreshold (typ) (V)
Reset Threshold Accuracy (±%)
tdelay (ms)
LDO Iout (mA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Package (mm)
Grade
MPS
TSSOP-16
TSSOP-16EP
Automotive
Is MPSafe Has MPL Product URL
     
MPQ2420-AEC1

75V, 0.3A, Synchronous Step-Down Converter with Watchdog

Buy On MPS 4.5 75 0.02 4.2 4.3 TSSOP-16 Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2420-aec1.html
MPQ2420A-AEC1

75V, 0.3A, Synchronous Step-Down Converter with Watchdog AEC-Q100 Qualified

TSSOP-16EP Automotive 1 0 https://www.monolithicpower.com/en/mpq2420a-aec1.html
No more parts left for display.