NXP LX2160A/LS2081A PMIC Module Solution Reference Design
For more information on reference designs
Response within 2 business days
NXP Part Numbers
- LX2160A
MPS Products
| Part Number | Quantity | Description |
| MPM82504 | 2 | 16V, Quad 25A, Scalable, DC/DC Power Module with PMBus |
| MPM3860 | 6 | 7V 6A Step-Down Power Module |
| MPM54504 | 1 | 16V, Quad DC/DC Power Module with 4x 5A Output Array |
| MPM38222 | 2 | 6V, Dual 2A, Step-Down Power Module with Integrated Inductor and 45µA low Iq |
| MPM20075 | 2 | Request Information |
| MP8904 | 1 | 500mA Linear Regulator |
Log in to your account
Create New Account