NXP LS1046A Reference Design
For more information on reference designs
Response within 2 business days
NXP Part Numbers
- LS1046A
MPS Products
| Part Number | Quantity | Description |
| MP8795H | 1 | 16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking |
| MP8770C | 2 | 3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM |
| MP2182 | 4 | 2A Synchronous Step-Down Converter with SS & PG |
| MP8854 | 3 | 2.85V - 18V, 4A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface |
| MP1653H | 3 | 17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package |
Log in to your account
Create New Account