MPSafeTM Power Subsystem Solution for Mobileye’s EyeQ6L Platform

DOWNLOAD THE FULL REFERENCE DESIGN


Get valuable resources straight to your inbox - sent out once per month

Subscribe

We value your privacy


1 Overview

1.1 Description

The EVME6L_00A is an MPSafeTM power subsystem solution for powering Mobileye’s EyeQ6L platform, enabling autonomous driving in automobiles. The solution provides excellent power delivery with high-efficiency switching regulators.

The control architectures of these power converters also allow the system to achieve fast and excellent transient response to load transients without increasing the output capacitance. In addition, the MPQ79500FS voltage monitor and MPQ79700FS power sequencer allow the system to achieve a functional safety grade of ASIL-D.

1.2 Features

  • 9 Output Rails:
    • 8 Point-of-Load (PoL) Converters
    • 1 Core Rail Provided by 1 Synchronous Buck Converter
  • 12 Voltage Rails Monitored with Precision Accuracy for Over-
    Voltage (OV) Faults, Under-Voltage (UV) Faults, and Power
    Sequence Recording
  • 12 Sequencer Channels with Fault Detection
  • 32kHz Crystal Oscillator Driver
  • Real-Time Clock (RTC)
  • Windowed Watchdog
  • Pre-Regulator up to 20A

Figure 1: EVME6L_00A Reference Design

1.3 Applications

  • Autonomous Driving Platforms
  • Automotive Advanced Driver Assistance (ADAS)
    Platforms

2 Reference Design

2.1 Block Diagram

MPS provides the EVME6L_00A evaluation board as a tool to evaluate and design the power supply for the EyeQ6L system-on-chip (SoC). Figure 2 shows the block diagram of the evaluation board.

The board includes two low-current voltage regulators (the MPQ5075A and MPQ3414B), one PMIC with 6 low-current outputs (the MPQ7920), and one high-current voltage regulator (the MPQ2286). The MPQ2286 provides fixed-frequency zero-delay pulse-width modulation (ZDP) control for fast and excellent transient response. The MPQ7920 provides constant-on-time (COT) control architecture, which also allows the system to achieve a fast transient response. Lastly, the system includes one MPQ79700FS power sequencer and two MPQ79500FS voltage monitors to evaluate the functional safety capabilities of these products.

Figure 2: Functional Block Diagram (1) (2)

Notes:
1) The MPQ79700FS is optional. The system can use an application microcontroller (MCU) to enable the regulators.
2) The MPQ5075A and MPQ3414B are optional for user external needs (e.g. CAN and MIPI).

2.2 Rail Assignment

Table 1 shows the comprehensive rail assignments for the system

Table 1: Rail Assignment

DC/DC Converter Device Output (V) Output (A) MPQ79500 Channel MPQ79700
EN1 EN2 EN3 EN4
HCVR1 MPQ2286 0.75 11 0x30 (Channel 2) x
LDO1 MPQ7920 1.8 0.3 0x33 (Channel 4) x
LDO0 MPQ7920 0.75 0.25 0x33 (Channel 6) x
SW6 MPQ3414B 5 0.3 0x30 (Channel 1) x
SW5 MPQ5075A 3.3 3 0x30 (Channel 3) x
SW4 MPQ7920 1.25 2 0.33 (Channel 3) x
SW3 MPQ7920 0.6 2 0x33 (Channel 1) x
SW2 MPQ7920 1.8 1.5 0x33 (Channel 5) x
SW1 MPQ7920 1.1 2 0x33 (Channel 2) x


2.3 Related Solutions

This reference design is based on the following MPS solutions:

Table 2: Related Solutions

MPS Integrated Circuit Description
MPQ79500FS-AEC1 6-channel, ASIL-D voltage monitor
MPQ79700FS-AEC1 Automotive functional safety power sequencer
MPQ5075A-AEC1 5.5V, 5A, low on resistance (RDS(ON)) load switch with configurable current limit
MPQ2286-AEC1 MPSafeTM QM, 6V, 12A, configurable high-frequency buck regulator
MPQ7920-AEC1 5V PMIC with four buck converters, 5 LDOs, and flexible system settings via I2C and MTP
MPQ3414B-5-AEC1 1.5A, 2.2MHz, 5V VOUT, 52µA IQ, synchronous step-up converter with output disconnect
MPQ4372GVE-6001-AEC1 36V, 10A, ultra-low quiescent current, synchronous step-down converter
MPQ5850-AEC1 36V, smart diode controller with reverse protection

Notes:
3) For non-public parts, contact an MPS FAE.



2.4 System Specifications

Table 3: System Specifications

Parameter Specifications
Pre-Regulator Input Voltage (VIN) Range 3.3V to 36V
Pre-Regulator Power Rating 33W
Low-Current Rails 8 Rails
Low-Current Voltage Regulator (VR) Output Power 21W
High-Current Rails 1 Rail
High-Current VR Output Power 8.25W
Board Form Factor 145mmx160mmx20mm

Table 4: Detailed System Specifications

Rail PN DC Voltage Level (V) DC Voltage Ripple (4) (mV) Switching Frequency (kHz) Peak Efficiency (5) (%)
PRE_REG MPQ4372 3.35 50.08 2200 90.8
VDD_C0RE MPQ2286 0.76 10.42 2200 90
1V1 MPQ7920 (Buck 1) 1.11 14.58 2000 83.9
1V8_RING MPQ7920 (Buck 2) 1.79 9.02 2000 89.9
0V6 MPQ7920 (Buck 3) 0.60 5.75 2000 74.6
1V25_MCU MPQ7920 (Buck 4) 1.26 10.89 2000 84.8
1V8_EQ MPQ7920 (LDO 0) 1.79 6.90 - -
0V75_MIPI MPQ7920 (LDO 1) 0.74 16.34 - -
3V3 MPQ5075A 3.3 25.97 - 99.7
5V_CAN MPQ3414B 5.00 16.02 2200 -

Notes:
4) These values are at the maximum load current and 25°C.
5) These values are at the nominal conditions per each power supply unit (PSU) at 25°C.

Table 5: Transient Response Specifications

Rail Nominal Voltage (V) Nominal Current (A) Current Change Rate (A/µs) Current Change Transient Magnitude (A) Total Voltage Change (6) (mVPP) Total Voltage Change (6) (%)
VDD_CORE 0.75 11.3 7.5 7.5 30.56 4.07
1V1 1.1 2 1 1 17.71 1.61
1V8_RING 1.8 1.5 0.15 0.15 45.44 2.52
0V6 0.6 2 1 1 14.60 2.43
1V25_MCU 1.25 2 1 1 30.71 2.45
1V8_EQ 1.8 0.3 0.15 0.15 56.73 3.15
0V75_MIPI 0.75 0.25 0.125 0.125 40.06 5.34
3V3 3.3 3 2 2 76.42 2.31
5V_CAN 5 0.3 0.15 0.15 185.90 3.71

Note:
6) Including load transient, DC accuracy, and IR drop