- Products
- Class-D Audio
- Analog Input
- BTL
- MPQ7790-AEC1
MPQ7790-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)5.5
- Vin (max) (V)18
- Isw Limit (A)4.5
- TypeMono BTL
- Total Pout (max) (W)15
- Efficiency (%)90
- PSRR (dB)-50
- GradeAutomotive
- Package (mm)TSSOP-20E
The MPQ7790 is an automotive grade, low-EMI, analog input class-D audio amplifier, which can drive mono speakers in a bridge-tied load configuration. It is a fully integrated audio amplifier that dramatically reduces solution size, featuring 300mΩ power MOSFETs, start-up/shutdown pop elimination, short-circuit protection circuits, and EMI reduction technique.
The MPQ7790 utilizes a BTL structure capable of delivering 15W into 8Ω speakers with a 16V power supply. MPS class-D audio amplifiers exhibit the high fidelity of class-AB amplifiers at high efficiency.
The MPQ7790 includes an internal circuit that allows the system to shut down automatically after the absence of an audio signal is detected. This feature is ideal for battery-operated systems.
The MPQ7790 also has an adjustable power-limit function. The PLIMIT circuit sets a limit on the output peak-to-peak voltage by limiting the duty cycle to a fixed maximum value. This limit can be thought of as a “virtual” voltage rail, which is lower than the supply connected to PVCC.
The MPQ7790 is available in a TSSOP-20 EP package.
-
Show more
Show less
Features & Benefits
- 5.5 to 18V PVCC
- ±4.5A Peak Current Output
- Output Power: 9W at 12V, 8Ω Load, 10% THD, 15W at 16V, 8Ω Load, 10% THD
- 90% Efficiency with 8Ω Load, 10% THD
- 300mΩ Power MOSFETs
- Start-Up/Shutdown Pop Elimination
- Short-Circuit Protection Circuits
- EMI Reduction Technique
- All Switches Current Limited
- Internal Under-Voltage Protection
- Internal Thermal Protection
- Adjustable Power Limiter
- Automatic Shutdown with Zero Input Signal Detection
- Fault Output Flag
- Available in AEC-Q100 Grade-1
- Available in a TSSOP-20 EP Package
Active Part Numbers:
MPQ7790GF-AEC1-Z MPQ7790GF-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ7790-AEC1 Resources
-
PRODUCT CATEGORY
CLASS-D AUDIOPRODUCT CATEGORY -
PRODUCT CATEGORY
BTLPRODUCT CATEGORY -
PRODUCT
MPQ7794A-AEC1PRODUCT42V Load Dump, 75W, 4-Channel, 2.2MHz, Automotive Digital-Input Class-D Audio Amplifier, AEC-Q100 Qualified
-
PRODUCT
MPQ7794-AEC1PRODUCT42V Load Dump, 75W, 4-Channel, 2.2MHz, Automotive Digital-Input Class-D Audio Amplifier, AEC-Q100 Qualified
-
PRODUCT
MPQ7793-AEC1PRODUCT42V Load Dump, 75W, 4-Channel, 2.2MHz, Automotive Digital-Input Class-D Audio Amplifier, AEC-Q100 Qualified
-
PRODUCT
MPQ7795A-AEC1PRODUCT2.2MHz, Low-EMI, 24.5W, Mono BTL Class-D Audio Amplifier with Diagnostics, AEC-Q100 Qualified
-
PRODUCT
MPQ7795-AEC1PRODUCT2.2MHz, Low-EMI, 24.5W, Mono BTL Class-D Audio Amplifier with Diagnostics, AEC-Q100 Qualified
-
PRODUCT
MP7758PRODUCT18V, 2 x 15W Stereo BTL, Fixed-Frequency, Inductorless Class-D Audio Amplifier
-
PRODUCT
MP7731PRODUCT5W-30W Class-D Mono Bridged Audio Amplifier
-
PRODUCT
MP7752PRODUCT5V to 18VDD, 2x 15W, Fixed-Frequency, Filterless Stereo BTL Class-D Audio Amplifier
-
PRODUCT
MPQ7731PRODUCT5W - 30W Class-D Mono Bridged Audio Amplifier
-
PRODUCT
MP7751PRODUCT5V to 26VDD, 2x 20W, Fixed-Frequency Stereo BTL Class-D Audio Amplifier
-
PRODUCT
MP7748SPRODUCT2 x 30W Stereo Single EndedOr 60W Mono BTL Class D Audio Amplifier
-
PRODUCT
MP7770PRODUCT90W Class-D Mono BTL Audio Amplifier
-
PRODUCT
MP1720PRODUCT2.7W Mono Class D Low-EMI High-Efficiency Audio Amplifier
-
ARTICLE
USING AN AUTOMOTIVE-GRADE, CLASS-D AUDIO AMPLIFIER TO IMPROVE A VEHICLE'S E-CALL SYSTEMARTICLEAccording to data from the World Health Organization (WHO), the number of deaths caused by traffic accidents worldwide is increasing every year, while the number of deaths from traffic accidents in Europe is on the decline. (1) Using this information, the study found that there was a causal relationship between how quickly someone is able to receive medical care and their chances of survival. To ...
-
PRODUCT
MP7748PRODUCT50W Class-D Mono BTL Audio Amplifier
-
PRODUCT
MP1740PRODUCT3W High Efficiency Mono Class-D Audio Amplifier
Order
Log in to your account
Create New Account