MPM3686
18V 20A Step-Down Power Module in 12x15x4mm QFN
Shopping CartOrder

MPM3686

NOT RECOMMENDED FOR NEW DESIGNS

18V 20A Step-Down Power Module in 12x15x4mm QFN

MPM3686 continues to be in production for existing customers. Please consider this alternative for new designs:

MPM3695GRF-25

NRFND

MPM3695GRF-25

NRFND

16V, 20A, Scalable DC/DC Power Module with PMBus

Features & Benefits

  • Wide Input Voltage Range from 3V
    • 3V to 16V Input Voltage with External VCC
    • 4V to 16V Input Voltage with Internal V­CC
  • 0.5V to 5.5V Output Voltage Range
  • 20A Continuous Output Current, Peak 25A
  • Auto-Interleaving for Multi-Phase Operation
  • Auto-Compensation with Adaptive MCOT for Ultra-Fast Transient Response
  • 1% Reference Voltage Over 0°C to 70°C Junction Temperature Range
  • True Remote Sense of Output Voltage
  • PMBus 1.3 Compliant
  • Telemetry Readback including VIN, VOUT, IOUT, Temperature, and Faults
  • Programmable via PMBus
    • Current Limit
    • Selection of Pulse-Skip Mode or Continuous Conduction Mode (CCM)
    • Soft-Start Time
    • Switching Frequency
    • Fault Limits
  • Available in a QFN-59 (10mmx12mmx4mm) Package

… and many more!

Active Part Numbers:

MPM3686GRU

Buy direct from MPS

Standard Pricing


In stock

MPM3686 MPM3686GRU
  • Package: QFN-65 (12x15)

680 per Tray

Buy Now Price $14.40 1K

  • Quantity Unit Price
  • 1
    $21.09
  • 10
    $20.67
  • 100
    $16.02
  • 250
    $16.02
  • 500
    $16.02
  • 1K
    $14.40
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 5,257

Order now, up to 150 estimated to ship by 09 Nov, 2026

Order now, up to 5,107 estimated to ship by 18 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 18 Nov, 2026


680 per Tray

Arrives 3-4 business days. Shipping only $5 per order.

2500 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples

Technical Forum

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.