MP8200

NOT RECOMMENDED FOR NEW DESIGNS

MP8200 continues to be in production for existing customers. Please consider this alternative for new designs:

MP8201

Active

MP8201

Active

1.0V Shunt Reference

Features & Benefits

  • Wide Input Voltage Range: 1.2V to 12V
  • Operating Current From 60µA to 20mA
  • SOT-23 Package
  • Initial Accuracy: ±0.5%
  • 1Ω Dynamic Output Resistance of
  • Stable With No External Capacitor
  • Temperature Range: -40°C to +85°C

… and many more!

Active Part Numbers:

MP8200DT-LF-P MP8200DT-LF-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.