- MP6710
MP6710
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)3.6
- fsw (max) (kHz)80
- InterfaceRS485, External I/O
- ADC(Bit)12
- GradeCatalog
- Package (mm)TQFN-32 (4x4)
The MP6710 is a high-performance motion controller incorporating proportion-integral-differential (PID) algorithms, a curve-planning algorithm, and rich protection functions. It is used for applications with three-phase PMSM and BLDC motors together with the MP6570 to achieve better dynamic response.
The operation of the MP6710 supports three modes: speed mode, position mode, and torque mode. The reference command comes from either the digital interface or the PULSE/DIR input pin. A 12-bit ADC is employed for accurate sampling of the DC voltage and temperature.
Non-volatile memory is employed in the MP6710 to store parameters programmed through the selectable RS485 digital interface.
Application design is aided by MPS’s eMotion SystemTM Virtual Bench online developer tool.
Robust failure protection modes include over-current protection, long-time overload protection, rotor-lock protection, and input bus over-voltage and over-current protection.
The MP6710 is available in a TQFN-32 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- 3.3V Operating Supply Voltage
- Flexible Parameter Configuration with Non-Volatile Memory
- Selectable RS485/External IO Interface
- Three-Loop Control
- Good Dynamic Performance
- Postion/Speed/Torque Operation Modes
- PWM/Pulse/Digital Interface Reference Input
- Energy Regeneration Braking Mode
- 12-Bit ADC
- Up to 80kHz Programmable Switching Frequency
- Up to 127 Programmable Slave Addresses
- Input Bus UVLO and Over-Voltage Protection
- Over-Current Protection
- Locked Rotor Detection and Restart
- Programmable Speed Limit -n Torque Mode
- Available in a TQFN-32 (4mmx4mm) Package
Active Part Numbers:
MP6710GRT-xxxx-P MP6710GRT-xxxx-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6710 Resources
-
ARTICLE
MPS’S OPEN-SOURCE EMERGENCY VENTILATOR WITH EMOTIONTM AND BATTERY BACKUPARTICLEAs COVID-19 spread in March of 2020, the global shortage of emergency ventilators was one of the biggest concerns. The increasing demand in ventilators meant they would soon be out of supply, so a team at Monolithic Power Systems (MPS) sought to help create a solution to this crisis. While MPS is not a medical device manufacturer, its engineers and designers are highly experienced with power elect...
-
PRODUCT CATEGORY
SERVO, BLDC MOTOR CONTROLLERSPRODUCT CATEGORY -
MPSCHOLAR
SUSTAINABILITY AND ENERGY EFFICIENCYMPSCHOLARIn the ever-changing world of industrial automation and motion control, the importance of sustainability and energy efficiency has taken center stage. With the growing focus on reducing environmental impacts and improving performance and efficiency, servo motors have become a key component in various applications. Manufacturers and engineers are actively exploring ways to achieve these goals. S...
-
MPSCHOLAR
COMPARISON WITH STEPPER MOTORSMPSCHOLARWhen it comes to motion control, deciding between stepper motors and servo motors is a critical choice that can have a big impact on the system's performance and efficiency. Having a good grasp of the variations in performance characteristics and situational advantages of each motor type is crucial in order to make a well-informed choice. Torque: Stepper motors are known for their ability to de...
-
MPSCHOLAR
PERFORMANCE CHARACTERISTICSMPSCHOLARHaving a deep understanding of the relationship between speed and torque in servo motors is crucial for effectively choosing and fine-tuning these motors for particular uses. A speed-torque curve often depicts the connection between these two factors, playing a crucial role in analyzing the motor's performance across various load situations. The speed-torque curve provides a visual representati...
-
MPSCHOLAR
SERVO MOTORS APPLICATIONSMPSCHOLARBecause of their accuracy, speed, and dependability, servo motors have become essential in the field of industrial automation. These qualities are essential in an industry where a high degree of precision, adaptability, and efficiency are required in a variety of procedures and operations. Servo motors, with their sophisticated control capabilities, play a crucial role in raising production, decre...
-
MPSCHOLAR
TYPES OF SERVO MOTORSMPSCHOLARAC servo motors are a key element in the field of precise motion control, representing the union of complex control systems and cutting-edge motor technology. These motors are ideal for a wide range of industrial, commercial, and high-precision applications because of their remarkable speed, position, and torque control capabilities. They are made to run on alternating current (AC). Strong perf...
-
MPSCHOLAR
BASICS OF SERVO MOTOR TECHNOLOGYMPSCHOLARA specific kind of electric motor called a servo motor is made to precisely control acceleration, velocity, and angular or linear position. Servo motors are unique among motor types because they have feedback control mechanisms that allow them to precisely control position within a closed-loop system. This system consists of the motor itself, an encoder or other feedback device, and an advanced co...
-
MPSCHOLAR
SERVO MOTORSMPSCHOLAR -
PRODUCT
MP6570PRODUCT3-Phase BLDC Controller with aHigh-Accuracy Angular Sensor
Log in to your account
Create New Account