The MP5514 is an input power conditioning power management IC (PMIC) designed for enterprise solid-state drives (SSDs), non-volatile dual-inline memory modules (NVDIMMs), and other backup system applications. The device features input current limiting and reverse current blocking. It also integrates an MPS-patented, high-efficiency, bidirectional buck-boost converter with a single inductor for energy storage and system power backup during an input power failure.
The MP5514 also provides an I2C interface and analog-to-digital converter (ADC). Users can set the input current limit (IIN_LIMIT) and slew rate, and can perform capacitor health tests via the I2C. The MP5514 monitors system statuses, such as the input voltage (VIN), input current (IIN), storage voltage (VSTRG), and temperature. It also provides interrupt options for these features.
Internal input current blocking prevents inrush current during start-up, and reverse current blocking prevents backup energy from flowing to the failing VIN port. MPS’s patented energy storage and release management control circuit minimizes the storage capacitor (CSTRG) requirement. The circuit increases VIN to provide a higher VSTRG to store energy. If an input outage occurs, this energy is released to the system during a hold time (tHOLD).
The MP5514 requires a minimal number of standard external components, and is available in a QFN-30 (5mmx5mm) package.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
The EV5514-U-00A is an evaluation board designed to demonstrate the capabilities of the MP5514, an input power conditioning power management IC (PMIC) for enterprise solid-state drive (SSD) applications.
The MP5514 features input current limiting and reverse current blocking. It also integrates an MPS-patented, high-efficiency, bidirectional boost-buck converter with a single inductor for energy storage and system power backup during an input power failure. The device also provides an I2C interface, accurate input current sensing, an analog-to-digital converter (ADC), and backup capacitor health test.
The MP5514 is available in a QFN-30 (5mmx5mm) package.
Log in to your account
Create New Account