- Products
- Analog
- Ultrasound Multiplexers
- MP4833A
MP4833A
32-Channel, High-Voltage Analog Switch with Output Bleed Resistors in a BGA Package
Session textval
Session Titefor popup
- Channels32
- VDD Bias (V)9.5
- Off-Isolation (dB)-66
- Vsig (V)±90
- Rswitch (Ω)12.5
- Package (mm)BGA-80 (7x7)
The MP4833A is a 32-channel, high-voltage, single-pole single-throw (SPST) analog switch with integrated output bleed resistors. It is designed to multiplex the transmit and receive voltages to and from multiple piezoelectric transducers (PZT), and is ideal for medical ultrasound imaging applications.
The output switches are controlled by a 32-bit serial shift register, followed by a 32-bit data latch. A data output pin (DOUT) allows multiple devices to be cascaded together. This minimizes the number of input/output (I/O) control lines. A logic high signal in the data latch turns on the corresponding analog switch; a logic low signal turns off the corresponding analog switch.
The MP4833A does not require any high-voltage supplies. It only requires two low-voltage supplies (3.3V and 10V). The analog switch can block or pass analog voltages up to ±90V with peak currents of up to ±2A.
The MP4833A is available in a BGA-80 (7mmx7mm) package.
-
Show more
Show less
Features & Benefits
- No High-Voltage Supplies Required
- 32 Channels
- Up to ±90V Analog Signals
- 5Ω Typical Switch Resistance
- ±2A Typical Switch Peak Current
- Off-Isolation of -66dB at 5MHz
- Integrated Output Bleed Resistors
- 80MHz Clock Frequency
- Available in a BGA-80 (7mmx7mm) Package
Active Part Numbers:
MP4833AGBN-T
MP4833A Resources
-
PRODUCT CATEGORY
ULTRASOUND MULTIPLEXERSPRODUCT CATEGORY -
PRODUCT
MP4832APRODUCT32-Channel, High-Voltage Analog Switch with Output Bleed Resistors
-
PRODUCT
MP4895APRODUCT96-Channel, High-Voltage Analog Switch with Output Bleed Resistors and 5V Bias
-
PRODUCT
MP4898APRODUCT128-Channel, High-Voltage Analog Switch with Output Bleed Resistors and 5V Bias
-
PRODUCT
MP4865APRODUCT64-Channel, High-Voltage Analog Switch with Output Bleed Resistors and 5V Bias
-
PRODUCT
MP4835APRODUCT32-Channel, High-Voltage Analog Switch with Output Bleed Resistors and 5V Bias
-
PRODUCT
MP4816APRODUCT16-Channel High Voltage Analog Switch With Output Bleed Resistors
-
PRODUCT
MP4816PRODUCT16-Channel High Voltage Analog Switch
-
PRODUCT
MP4864APRODUCT64-Channel, High-Voltage, SPST Analog Switch with Output Bleed Resistors
-
ARTICLE
HIGH-VOLTAGE ANALOG SWITCHES FOR MEDICAL ULTRASOUNDARTICLEMedical ultrasound imaging is a non-invasive method of viewing internal organs and structures of the human body using high-frequency acoustic waves. By sending an acoustic wave into the human body and listening to the acoustic echoes, an ultrasound image can be created. Given the acoustic properties of the human body, the optimum frequency range for general medical ultrasound imaging is 1.0MHz to ...
Order
Log in to your account
Create New Account