MP28369

2A, 16V, 1.4MHz Step-Down Converter

MP28369

NOT RECOMMENDED FOR NEW DESIGNS

2A, 16V, 1.4MHz Step-Down Converter

MP28369 continues to be in production for existing customers. Please consider this alternative for new designs:

MP1498

NRFND

MP1498

NRFND

High Efficiency, 2A, 16V, higher Fsw 1.4MHz, with SS, Synchronous Step-Down Converter

Features & Benefits

  • Wide 4.5V-to-16V Operating Input Range
  • 100mΩ/40mΩ Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching-Loss–Reduction Technique
  • High-Efficiency Synchronous Mode Operation
  • Fixed 1.4MHz Switching Frequency
  • Can Synchronize to a 300kHz-to-3MHz External Clock
  • Externally-Programmable Soft-Start
  • OCP and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 Package

… and many more!

Active Part Numbers:

MP28369DK-Z MP28369DK-P MP28369DK-LF-Z MP28369DK-LF-P

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.