MP28256

21V, 3A, 500kHz Synchronous Step-down Converter

MP28256

NOT RECOMMENDED FOR NEW DESIGNS

21V, 3A, 500kHz Synchronous Step-down Converter

MP28256 continues to be in production for existing customers. Please consider this alternative for new designs:

MP2316

Active

MP2316

Active

3A, 19V, 40uA Iq, High Efficiency, Step-Down Converter with PG and External SS

Features & Benefits

  • 4V to 19V Operating Input Range
  • 3A Output Current
  • 40μA Quiescent Current
  • Output Adjustable from 0.6V
  • 90mΩ/30mΩ High Side/Low Side RDS(ON) for Internal Power MOSFETs
  • Power Good Indicator
  • Programmable Soft-Start Time
  • PWM/PFM Mode Selectable
  • Programmable Switching Frequency
  • Thermal Shutdown
  • Short Circuit Protection: Hiccup Mode
  • Available in QFN14 (2mmx3mm) Package

… and many more!

Active Part Numbers:

MP28256EL-Z MP28256EL-P MP28256EL-LF-Z MP28256EL-LF-P

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.